??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Fabory
Description
DIN 80701 - Toggle nuts
Bill of material
Toggle nut DIN 80701 M16
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 80701
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Toggle nut
BASICMATERIAL
Basic material
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
DIN 80701
UNSPSC
31161718
ETIM
URL
https://www.fabory.com/en-GB/p/47792160001
PACKAGING
Packaging Unit
PCS
P
Threaded pitch
mm
LOD
Level of detail