??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dq7660_9rg - Bel Power Solutions
Bill of material
DQ7660-9RG
PN
Part Number
DQ7660-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 132W, Output 24/24VDC, 5.1/5.1A, Input 43-100.8VDC, Output voltage control input, Long Case (220mm), RoHS Compliant
POWER
Power
132 W
VIN
Voltage Input
43-100.8 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
5.1/5.1 A
OT
Operating Temperature
-40 to 71 °C