??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0608-472J-UL
Bill of material
DRC-0608-472J-UL
PN
Part Number
DRC-0608-472J-UL
DESC
Description
Radial Inductor with Leads, 4700µH, 0.095A
INDUCTANCE
Inductance
4700 uH
IRMS
I rms
0,095 A
DCR
13,6 Ohm
DIMMAX
Dimensions Max
11.0 x 7.5 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel