??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0707-100J-UL
Bill of material
DRC-0707-100J-UL
PN
Part Number
DRC-0707-100J-UL
DESC
Description
Radial Inductor with Leads, 10.0µH, 1.90A
INDUCTANCE
Inductance
10 uH
IRMS
I rms
1,9 A
ISAT
I sat
2,1 A
DCR
0,043 Ohm
DIMMAX
Dimensions Max
9.5 x 8.5 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel