??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-152K
Bill of material
DRC-V-152K
PN
Part Number
DRC-V-152K
DESC
Description
Radial Inductor with Leads, 1500µH, 0.285A
ISAT
I sat
0,285 A
IRMS
I rms
0,08 A
INDUCTANCE
Inductance
1500 uH
DCR
DRC
6,1 Ohm
MAXHEIGHT
Max Height
12,5 mm
DIMMAX
Dimensions Max
12.5 x 8.7 mm