??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds2540_9erg - Bel Power Solutions
Bill of material
DS2540-9ERG
PN
Part Number
DS2540-9ERG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 15/15VDC, 3.2/3.2A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
POWER
Power
96 W
VIN
Voltage Input
44-220 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
3.2/3.2 A
OT
Operating Temperature
-40 to 71 °C