??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_7_12 - Signal Transformer
Bill of material
DST-7-12
PN
Part Number
DST-7-12
DESC
Description
Split Bobbin Low Power Transformer, 36VA Power, 115V/230V Input, 12.6VCT Output Series
POWERVA
Power
36 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.1 lbs (0.5 kg)
LENGTH
Length
2.62 in. (66.5 mm)
WIDTH
Width
2.18 in. (55.4 mm)
HEIGHT
Height
1.59 in. (40.4 mm)