??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DT2S-G-BK4,8M-PUR/0,75 - Sensor-Actuator Cables
Bill of material
DT2S-G-BK4,8M-PUR/0,75
PRODUCT_PICTURE
Product Picture
MANUID
DT2S-G-BK4,8M-PUR/0,75
DESCSHORT
Short Description
Female cordset DT2S-G-BK4,8M-PUR/0,75
EAN
4050143163533
MANUTYPEDESC
Manufacturer Type Description
DT2S-G-BK4,8M-PUR/0,75
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB593006
Color of jacket
Black
AAB733006
Cable length
4.8 m
AAT080001
Pole number
2
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.170
LENGTH
0.188
WIDTH
0.094
DEPTH
0.047
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink