您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
DT3P-G-BK1,5M-PUR-O1
Pepperl+Fuchs
Connectivity
Sensor-Actuator Cables
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pepperl_fuchs/connectivity/sensor-actuator20cables/dt3p-g-bk12c5m-pur-o1.prj},{NB=DT3P-G-BK1,5M-PUR-O1},{MANUID=DT3P-G-BK1,5M-PUR-O1},{AAB733006=1.5},{NOCUPEROU=1},{VOLUME=MIN},{WEIGHT=0.060},{LENGTH=0.075},{WIDTH=0.050},{DEPTH=0.005},{PRODUCT_PICTURE=../../../_pool_/8e/ea/d445419a_int.png},{DESCSHORT=Cable connector DT3P-G-BK1,5M-PUR-O1},{EAN=4050143127979},{MANUTYPEDESC=DT3P-G-BK1,5M-PUR-O1},{AAS488001=},{AAB226007=straight},{AAB397006=cable},{AAB593006=Black},{BAD391008=No},{AAD251006=},{COO=HU},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=305283&LanId=ENG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DT3P-G-BK1,5M-PUR-O1 - Sensor-Actuator Cables
Bill of material
DT3P-G-BK1,5M-PUR-O1
PRODUCT_PICTURE
Product Picture
MANUID
DT3P-G-BK1,5M-PUR-O1
DESCSHORT
Short Description
Cable connector DT3P-G-BK1,5M-PUR-O1
EAN
4050143127979
MANUTYPEDESC
Manufacturer Type Description
DT3P-G-BK1,5M-PUR-O1
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB593006
Color of jacket
Black
AAB733006
Cable length
1.5
m
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.060
LENGTH
0.075
WIDTH
0.050
DEPTH
0.005
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink