??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DT3S-G-BK1,5M-PUR-O1 - Sensor-Actuator Cables
Bill of material
DT3S-G-BK1,5M-PUR-O1
PRODUCT_PICTURE
Product Picture
MANUID
DT3S-G-BK1,5M-PUR-O1
DESCSHORT
Short Description
Female cordset DT3S-G-BK1,5M-PUR-O1
EAN
4050143094264
MANUTYPEDESC
Manufacturer Type Description
DT3S-G-BK1,5M-PUR-O1
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB593006
Color of jacket
Black
AAB733006
Cable length
1.5 m
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.060
LENGTH
0.130
WIDTH
0.130
DEPTH
0.005
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink