??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DT6S-G-BK6M-PUR/1,5 - Sensor-Actuator Cables
Bill of material
DT6S-G-BK6M-PUR/1,5
PRODUCT_PICTURE
Product Picture
MANUID
DT6S-G-BK6M-PUR/1,5
DESCSHORT
Short Description
Female cordset DT6S-G-BK6M-PUR/1,5
EAN
4050143400942
MANUTYPEDESC
Manufacturer Type Description
DT6S-G-BK6M-PUR/1,5
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB593006
Color of jacket
Black
AAB733006
Cable length
6 m
AAT080001
Pole number
6
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink