??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DT6S-W-BK3M-PUR/1,5 - Sensor-Actuator Cables
Bill of material
DT6S-W-BK3M-PUR/1,5
PRODUCT_PICTURE
Product Picture
MANUID
DT6S-W-BK3M-PUR/1,5
DESCSHORT
Short Description
Female cordset DT6S-W-BK3M-PUR/1,5
EAN
4050143401062
MANUTYPEDESC
Manufacturer Type Description
DT6S-W-BK3M-PUR/1,5
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB593006
Color of jacket
Black
AAB733006
Cable length
3 m
AAT080001
Pole number
6
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.320
LENGTH
0.055
WIDTH
0.020
DEPTH
0.055
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink