??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Misumi
Description
E-GATP__MXL019,E-GATP__MXL025,E-GATP__MXL037,E-GATP__MXL050 - EG_Timing Pulley_MXL
Bill of material
E-GATP27MXL019-A-H4
PN
Part Number
TYPE
Type
E-GATP
NT
No. of Teeth
TNW
Belt Nominal Width
BW
Belt Width
4.8 mm
PS
Pulley Shape
SBS
Shaft Bore Specification
DD
dH7 1mm Increment
mm
Enter value for DD
dH7 1mm Increment
mm
cm
inch
ft
A
6.0 mm
W
10.0 mm
L
0.0 mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
ALT1
Set Screw Angle
ALT5
Flange not Attached
ALT6
Flange Attached on One Side Only
ALT10
Tapped Hole Dimension
TPC
TPC Selection
ALT12
Set Screw Length
SLH
mm
AC
Accessory Set Screw
-