??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_330_40 - Signal Transformer
Bill of material
ECO-330-40
PN
Part Number
ECO-330-40
DESC
Description
330 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 20/40 Secondary
POWERVA
Power
330 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
9.1 lbs (4.13 kg)
LENGTH
Length
4.96 in. (126 mm)
WIDTH
Width
5.35 in. (135.9 mm)
HEIGHT
Height
4.5 in. (114.3 mm)