??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Pedrotti
Description
EES-3CP - Nitrided shoulder ejector pin cylindrical head in inches
Bill of material
EES-3CP- 3/64 x 6
IDNR
Ident number
mm
TYP
Type
EES-3CP
D2
1/8 Inch
D3
1/4 Inch
K
1/8 Inch
L
Length
Inch
L1
Inch
D1
Inch
ESECUZIONE
Exstruder
Grinded, lapped
MATERIALE
Material
UNI X 40 Cr Mo V 5 1 1 KU
DUREZZA
Hardness
Surface >=950 Vickers-HV 0,3 / Head 45 +- 5 HRC
TRAZIONE
Resistance to tensile stress
1300/1450 N/mm²
RINVENIMENTO
Resistance to tempering
500-550 °C