??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, modular, hydraulically operated
Bill of material
1990.101 Connecting Element
BESTNR
Ref. No.
1990.101
H
holding force
10000 N
Z
centering accuracy
<0.01 mm
E
release pressure
80-120 bar
G
weight
3480 g