??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Halder
Description
EH 22330. - Ball Lock Connectors, self-locking, with holder
Bill of material
22330.1215 Ball Lock Connector
BESTNR
Ref. No.
MAT
Material
Stainless steel 1.4305
D1
Nominal diameter
9.60 mm
L1
1.0 mm
L2
17.00 mm
D2
12.60 mm
D3
14 mm
D4
3.5 mm
L3
9.60 mm
L4
6.5 mm
L5
23 mm
L6
16.5 mm
L7
26.8 mm
BB
Load capacity
1.2 kN
TMIN
Temperature min.
-50 °C
TMAX
Temperature max.
150 °C
G
Weight
16.0 g