??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Halder
Description
EH 22810. - Radio Transmitters for polling unit
Bill of material
22810.9010 Radio Transmitters
BESTNR
Ref. No.
22810.9010
L2
98 mm
B2
64 mm
H2
52.5 mm
B1
36 mm
D1
Thread
M12 x 1
D2
4.5 mm
H1
37 mm
L1
86 mm
FURARTNR
For art. no.
22810.0008 / .0012
G
Weight
191 g