??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
ELGE (m) - toothed belt axis unit, Modular system
Bill of material
8083929 ELGE-TB-35-50-0H-ST-M-H1-NLK-AA-AD-FR
TNR
Part number
8083929
TYP
Type
ELGE
AA
Drive function
TB
FHR
Guide
-
BG
Baugröße
35
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HR
Stroke reserve
0.000 mm
SAF
Slide
-
ZS
Additional slide
-
MOT
Motor technology
ST
BRE
Brake
-
CON
controller
M
BEDF
Bedienfeld
H1
BUS
Busprotokoll
SCEL
Protection class for electrics
-
END
End position
AA
ORIA
Orientierung Abgang Leitung
ML
Motorlage
MA
profile mounting
SA
Proximity sensor
SB
Proximity sensor
ABDB
cover
0.000
NM
slot nut
EZ
Electrical accessories
BED
Operation manual
L1
230.700 mm
L2
95.600 mm
L3
84.300 mm
B1
108.300 mm
H1
134.500 mm
H2
73.500 mm
CNSMASSEXACT
Weight
2.615 kg