??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
eLLK 92 - Ex-pole mounted light fitting for fluorescent lamps for zone 1/21
Bill of material
12268875101
IDNR
Article number
LOD
AUS
Version
TYPE
Type
NT
Description
Ex-pole mounted light fitting for fluorescent lamps for zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex de IIC T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db
T2
EC-Type Examination Certificate
BVS 09 ATEX E 034
T3
IECEx Certificate of Conformity
IECEx BVS 09.0033
T4
Permissible ambient temperature
-25 °C up to +55 °C
T5
Rated voltage
110 - 254 V AC / 110 - 250 V DC
T9
Rated luminous flux of the lamp
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands / threads
T12
Connecting terminals
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
T15
Enclosure colour
RAL 7035 light gray
T16
Product description
TP
Text for product group
The eLLK 92 linear luminaire series for fluorescent lamps combines the latest lighting technology with the requirements of a harsh and hazardous environment. This luminaire series is available in various sizes as a ceiling mounted light fitting (eLLK) and as a pole-mounted light fitting (eLLM)