??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep1301_9rg - Bel Power Solutions
Bill of material
EP1301-9RG
PN
Part Number
EP1301-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12VDC, 16A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
12 VDC
OC
Output Current
16 A
OT
Operating Temperature
-40 to 71 °C