??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0012-CK
Bill of material
EPG300-0012-CK
PN
Part Number
EPG300-0012-CK
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 12VDC, 15A, Input 90-264 VAC, Fan Cooling, Cover Kit, Screw Terminal
POWER
Power
300 W
INPUT
Input
90-264 VAC
OUTPUT
Output
12 VDC
OUTPUTCURRENT
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4.47 x 2.56 x 2.16 Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Fan
ISOLATION
Isolation
Isolated
PACKAGE
Package
Cover Kit
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT1
lout 1
15 A
MARKET
Market
Industrial