??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0030
Bill of material
EPG300-0030
PN
Part Number
EPG300-0030
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 30VDC, 8.33A, Input 90-264 VAC, Convection Cooling, Open Frame, Screw Terminal
POWER
Power
300 W
INPUT
Input
90-264 VAC
OUTPUT
Output
30 VDC
OUTPUTCURRENT
Output Current
8,33 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.6 Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
Open Frame
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
30 VDC
LOUT1
lout 1
8,33 A
MARKET
Market
Industrial