??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1024-U
Bill of material
EPG500-1024-U
PN
Part Number
EPG500-1024-U
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 24VDC, 12.5A, Input 90-264 VAC, Convection Cooling, U-Chassis, Screw Terminal
POWER
Power
500 W
INPUT
Input
90-264 VAC
OUTPUT
Output
24 VDC
OUTPUTCURRENT
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3.5 x 1.8 palec
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
U-Chassis
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
lout 1
12,5 A
MARKET
Market
Industrial