??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1030-CK
Bill of material
EPG500-1030-CK
PN
Part Number
EPG500-1030-CK
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 30VDC, 10A, Input 90-264 VAC, Fan Cooling, Cover Kit, Screw Terminal
POWER
Power
500 W
INPUT
Input
90-264 VAC
OUTPUT
Output
30 VDC
OUTPUTCURRENT
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5.5 x 3.54 x 2 INCH
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Fan
ISOLATION
Isolation
Isolated
PACKAGE
Package
Cover Kit
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
30 VDC
LOUT1
lout 1
10 A
MARKET
Market
Industrial