??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
EPR/F-SH - Flush pull handles
Bill of material
Flush pull handles EPR.120/F-SH-C2
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
B
120 mm
DIM02
L
95 mm
DIM03
H
28.5 mm
DIM04
F
64 mm
DIM05
h1
24 mm
DIM06
h2
26.5 mm
DIM07
b1
94 mm
DIM08
b2
103 mm
DIM09
l2
11 mm
DIM10
F1
1200 N
DIM11
F2
400 N
WEIGHT
Weight
70 g
INFOEG
Product details
Product details