??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eq6001_9rg - Bel Power Solutions
Bill of material
EQ6001-9RG
PN
Part Number
EQ6001-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 102W, Output 5.1VDC, 20A, Input 66-137.5VDC, Output voltage control input, Long Case (220mm), RoHS Compliant
POWER
Power
102 W
VIN
Voltage Input
66-137.5 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 71 °C