??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ETB14M-200W - Belt Drive
Bill of material
ETB14M-L40-100-L-M20-C3-
MODEL
Model
ETB14M
BT
Belt Type
Belt
BSL
Lead
40 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
NP
Nozzle Position
PIN
pin
NOTE
Note of Motor size
Motor length will be varied upon motor brand, please refer to the catalogue for detailed specification.
LMS
Limit maximum speed
3000 rpm/min
LSS
Line speed
2000 mm/sec
ADD
Acceleration and deceleration
400 ms
RPA
Repeat positioning accuracy
±0.04 mm
MPW
Maximum portable weight
25 kg
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
458 mm
A
50 mm
M
1 unit
N
6 unit
KG
8.6 kg