??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
ETB17M-750W - Belt Drive
Bill of material
ETB17M-L40-50-L-M75-C3
MODEL
Model
ETB17M
BT
Belt Type
Belt
LEAD
Lead
40 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
HS
Home Sensor
LS
Limit Sensor
PIN
pin
L
Length between the holder and the cover (Length of Actuator, please refer to the drawings)
521.5 mm
A
50 mm
M
1 unit
N
6 unit
KG
10.2 kg