??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ewr1601_0g - Bel Power Solutions
Bill of material
EWR1601-0G
PN
Part Number
EWR1601-0G
DESC
Description
DIN Rail DC-DC Power Supply, Power 120W, Output 24.7VDC, 5A, Input 66-150VDC, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
66-150 VDC
OV
Output Voltage
24,7 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C