??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
EXCL (m) - 3-D gantry, Modular system
Bill of material
8159775 EXCL-15-200-200-GF-ST-L-0.2-EK-AN
TNR
Part number
8159775
TYP
Type
EXCL
BAU
Size
15
LOG
Level of Geometry
XHUB
X- axis stroke
mm
Enter value for XHUB
X- axis stroke
mm
cm
inch
ft
XHUBST
x Extended position
mm
Enter value for XHUBST
x Extended position
mm
cm
inch
ft
YHUB
Y- axis stroke
mm
Enter value for YHUB
Y- axis stroke
mm
cm
inch
ft
YHUBST1
y Extended position
mm
YHUBST2
y Extended position
mm
ANZ
Number of Z axes
AUS
Y axis version
ZHUB1
Z- axis stroke 1
mm
ZHUBST1
y Extended position
mm
ZHUB2
Z- axis stroke 2
mm
ZHUBST2
y Extended position
mm
FUH
Guide
GF
MOT
Motor type
ST
ANMO
Motor attachment position
LEI
Line length
m
ENE
Energy chain
EK
CON
controller
POS
Position detection
AN
B1
401.800 mm
B2
298.300 mm
B3
346.300 mm
B4
277.300 mm
B5
200.000 mm
B6
24.000 mm
B11
43.000 mm
H1
214.000 mm
H2
0.000 mm
H3
85.300 mm
H4
50.000 mm
H5
0.000 mm
H6
0.000 mm
H12
214.000 mm
L1
418.700 mm
L2
415.500 mm
L3
365.500 mm
L4
200.000 mm
L5
50.000 mm
L6
25.000 mm
L7
5.000 mm
CNSMASSEXACT
Weight
0.000 kg