??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
EXTTen60P - EXTreme Ten60Power™
Bill of material
MLXEXT60-1-R1-003-E-D-03-30+30-D-03
PN
Reference Design Number
MLXEXT60-1-R1-003-E-D-03-30+30-D-03
DESC
Description
EXTreme Ten60Power™
CC
Connector Configuration
TT
Type of Tails
NOTE
Note
Vertical receptacle will be Press-fit
TAR
Total Amps Requirement
A
GD
Guides
LP
Left Power
NBPL
No. of Power Blades Left
NOSP
Number of Signal Pins
NOSPA
Number of Additional Signal Pins
SBL
Signal Blade Length
RP
Right Power
NBPR
No. of Power Blades Right
LBL1
Left Blade 1 Length
LBL2
Left Blade 2 Length
LBL3
Left Blade 3 Length
LBL4
Left Blade 4 Length
LBL5
Left Blade 5 Length
LBL6
Left Blade 6 Length
LBL7
Left Blade 7 Length
LBL8
Left Blade 8 Length
LBL9
Left Blade 9 Length
LBL10
Left Blade 10 Length
RBL1
Right Blade 1 Length
RBL2
Right Blade 2 Length
RBL3
Right Blade 3 Length
RBL4
Right Blade 4 Length
RBL5
Right Blade 5 Length
RBL6
Right Blade 6 Length
RBL7
Right Blade 7 Length
RBL8
Right Blade 8 Length
RBL9
Right Blade 9 Length
RBL10
Right Blade 10 Length