??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383812_5r6n
Bill of material
F1A1-383812-5R6N
PN
Part Number
F1A1-383812-5R6N
DESC
Description
Shielded SMT Power Inductor, 5.6uH, 0.75A, 380 Ohm
INDUCTANCE
Inductance
5,6 uH
CURRENT
Current
0,75 A
SATURATION
Saturation
0,8 A
DCR
380 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk