??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1A2-303012-1R8N
Bill of material
F1A2-303012-1R8N
PN
Part Number
F1A2-303012-1R8N
DESC
Description
Shielded SMD Power Inductor, 1.8uH, 1.50A, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
1,8 uH
CURRENT
Current
1,5 A
SATURATION
Saturation
1,5 A
DCR
90 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded