??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1B1-303012-1R2M
Bill of material
F1B1-303012-1R2M
PN
Part Number
F1B1-303012-1R2M
DESC
Description
Unshielded SMT Power Inductor, 1.2uH, 1.59A, 78 Ohm, 3 x 3 x 1.2mm
INDUCTANCE
Inductance
1,2 uH
CURRENT
Current
1,59 A
SATURATION
Saturation
2,4 A
DCR
78 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.2 mm
PACKAGING
Packaging
Bulk