??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1B1-303015-5R6M
Bill of material
F1B1-303015-5R6M
PN
Part Number
F1B1-303015-5R6M
DESC
Description
Unshielded SMT Power Inductor, 5.6uH, 1.05A, 250 Ohm, 3 x 3 x 1.5mm
INDUCTANCE
Inductance
5,6 uH
CURRENT
Current
1,05 A
SATURATION
Saturation
1,4 A
DCR
250 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.5 mm
PACKAGING
Packaging
Bulk