??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1B1-383812-120M
Bill of material
F1B1-383812-120M
PN
Part Number
F1B1-383812-120M
DESC
Description
Unshielded SMT Power Inductor, 12uH, 0.57A, 618 Ohm, 3.8 x 3.8 x 1.2mm
INDUCTANCE
Inductance
12 uH
CURRENT
Current
0,57 A
SATURATION
Saturation
0,7 A
DCR
618 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.2 mm
PACKAGING
Packaging
Bulk