??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1B1-383815-470M
Bill of material
F1B1-383815-470M
PN
Part Number
F1B1-383815-470M
DESC
Description
Unshielded SMT Power Inductor, 47uH, 0.39A, 1752 Ohm, 3.8 x 3.8 x 1.5mm
INDUCTANCE
Inductance
47 uH
CURRENT
Current
0,39 A
SATURATION
Saturation
0,5 A
DCR
1752 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk