??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1B1-383818-330M
Bill of material
F1B1-383818-330M
PN
Part Number
F1B1-383818-330M
DESC
Description
Unshielded SMT Power Inductor, 33uH, 0.55A, 804 Ohm, 3.8 x 3.8 x 1.8mm
INDUCTANCE
Inductance
33 uH
CURRENT
Current
0,55 A
SATURATION
Saturation
0,65 A
DCR
804 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk