??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1B1-383818-3R9M
Bill of material
F1B1-383818-3R9M
PN
Part Number
F1B1-383818-3R9M
DESC
Description
Unshielded SMT Power Inductor, 3.9uH, 1.45A, 140 Ohm, 3.8 x 3.8 x 1.8mm
INDUCTANCE
Inductance
3,9 uH
CURRENT
Current
1,45 A
SATURATION
Saturation
1,9 A
DCR
140 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk