??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1C1-160808-R47M
Bill of material
F1C1-160808-R47M
PN
Part Number
F1C1-160808-R47M
DESC
Description
Shielded SMD High Power Inductor, 0.47uH, 2.3A, 1 LN, 1.6 x 0.8mm Footprint, 0.8mm Height Profile
INDUCTANCE
Inductance
0.47 uH
CURRENT
Current
2.3 A
SATURATION
Saturation
3.7 A
DCR
100 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
0.8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 x 0.8 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded