??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252012_100m
Bill of material
F1C1-252012-100M
PN
Part Number
F1C1-252012-100M
DESC
Description
Shielded SMD High Power Inductor, 10.0 uH, 1.05A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
10 uH
CURRENT
Current
1.05 A
SATURATION
Saturation
1.45 A
DCR
400 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
2.50 x 2.00 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded