??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WMBerg
Description
FBS120 - Precision Spur Gears - 20 Pitch - 11/16" Bore - 3/8" Face - AGMA Quality 9 - Hubless Style - 20° Pressure Angle
Bill of material
FBS120-40
PN
Product No.
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel DIN 1.4305
QC
Quality Class
DIN 8/AGMA 9
MOD
Module
1.25
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
16 mm
FW
Face Width
10 mm
HS
Hub Style
hubless