??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
WMBerg
Description
FBU120 - Spur Gears - 1.25 Module 16mm Bore 10mm Face Hubless Style - 20° Pressure Angle
Bill of material
FBU120-40
PN
Product No.
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Polyurethane
QC
Quality Class
DIN 9/AGMA 8
MOD
Module
1.25
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
16 mm
FW
Face Width
10 mm
HS
Hub Style
hubless