??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0402-300A
Bill of material
FCB-0402-300A
PN
Part Number
FCB-0402-300A
DESC
Description
Ferrite Bead, 30 Ohm, 0402 1LN
IRMS
I rms
0,5 A
IMPEDANCE
Impedance
30 Ohm
DCR
0,2 Ohm
MAXHEIGHT
Max Height
0,5 mm
DIMENSIONS
Dimensions Max
1 x 0.5 mm
PACKAGING
Packaging
Bulk