??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0603A-301P
Bill of material
FCB-0603A-301P
PN
Part Number
FCB-0603A-301P
DESC
Description
Ferrite Bead, 300 Ohm, 0603 1LN
IRMS
I rms
2 A
IMPEDANCE
Impedance
300 Ohm
DCR
0,08 Ohm
MAXHEIGHT
Max Height
0,8 mm
DIMENSIONS
Dimensions Max
1.6 x 0.8 mm
PACKAGING
Packaging
Bulk