??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FCLJHJ, FCLJHK, FCLJHM, FCLJHW, FCLJHD, FCLJHT, FCLJHB, FCLJHN, FCLJHF, FCLJHP, FCLJHE - Resin Collars - Shoulder Type - Dimension Configurable Type
Bill of material
FCLJHJ-V0-D4-H6-T2-L10
PN
Part No.
FCLJHJ-V0-D4-H6-T2-L10
TP
Type Selection
FCLJHJ, FCLJHK, FCLJHM, FCLJHW, FCLJHD, FCLJHT, FCLJHB, FCLJHN, FCLJHF, FCLJHP, FCLJHE
MAT
Material
COLOR
Color
V
V 0.5mm Increment (V=3 or More)
mm
Enter value for V
V 0.5mm Increment (V=3 or More)
mm
cm
inch
ft
D
D 0.5mm Increment; D21 or more / 1mm Increment
mm
H
H D4~20 0.5mm Increment; D21 or more / 1mm Increment
mm
Enter value for H
H D4~20 0.5mm Increment; D21 or more / 1mm Increment
mm
cm
inch
ft
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
C Chamfering
CC
CC 0.5mm Increment
mm
ALT2
Tapping
ALT3
Set Screw Hole Alteration
MC
MC (WMC) Selection
ALT4
Slitting