??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WMBerg
Description
FDU103 - Spur Gears - 0.8 Module 10mm Bore 3mm Face Hubless Style - 20° Pressure Angle Non-Metallic Gears
Bill of material
FDU103-40
PN
Product No.
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Polyurethane
QC
Quality Class
DIN 8/AGMA 9
MOD
Module
0.8
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
10 mm
FW
Face Width
3 mm
HS
Hub Style
hubless