??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 10
HELP_VARIABLE
Company
WMBerg
Description
FFU103 - Spur Gears - 0.5 Module 10mm Bore 3 & 6 (mm) Face Hubless Style - 20° Pressure Angle Non-Metallic Gears
Bill of material
FFU103-96 High
PN
Product No.
LOD
Level of details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Polyurethane
QC
Quality Class
DIN 8/AGMA9
MOD
Module
0.5
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
10 mm
F
Face Width
mm
HS
Hub Style
hubless