??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 64
HELP_VARIABLE
Company
WMBerg
Description
FGS103 & FGA103 - Precision Spur Gears - 0.4 Module 10mm Bore 3mm Face Hubless Style - 20° Pressure Angle
Bill of material
FGS103-264 High
PN
Product No.
LOD
Level of details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
MOD
Module
0.4
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
10 mm
FW
Face Width
3 mm
HS
Hub Style
hubless